HPG Helical Series
The HPG-R Helical Harmonic Planetary® gearhead delivers High-Torque and High-Accuracy in a compact package. The Helical gear design combines quiet operation with higher torque when compared to the standard HPG Series. The gearhead incorporates continuous backlash compensation that ensures low backlash throughout the life of the gear. A large Cross Roller bearing serves as the output flange and can directly support large loads with high moment stiffness. HPG planetary gears are available with a flange output, smooth output shaft or a shaft with a key and tapped center hole.
- Helical Gearing
- Available in 3 Frame Sizes
- Peak Torque: 20Nm to 200Nm
- Ratios: 3,4,5,6,7,8,9 and 10:1
- High Efficiency
- Backlash <3 arc-min (<1arc-min available as an option)
- Repeatability ±20 arc-sec
- High load capacity Cross Roller output bearing
- Quick Connect® coupling for easy mounting of any motor
- Available with flange output, output shaft without key or shaft with key and center tapped hole
Learn More...
Compare Products Your current units are metric. Change to english.
| Ordering Code | Ratio | Rated Torque L50 | Limit for Repeated Peak Torque | Limit for Momentary Peak Torque | Max. Input Speed |
| Compare Products | Nm | Nm | Nm | rpm |
Loading...
| Ordering Code | Ratio | Rated Torque L50 | Limit for Repeated Peak Torque | Limit for Momentary Peak Torque | Max. Input Speed |
| Compare Products | Nm | Nm | Nm | rpm | |
| Sort |
Sort
Hide |
Sort
Hide |
Sort
Hide |
Sort
Hide |
Sort
Hide |
| Selections |
to
|
to
|
to
|
to
|
to
|
| Select All Select None | |||||
| HPG-14R-3 | 03 | 7 | 20 | 37 | 5,000 |
| HPG-14R-4 | 04 | 11 | 30 | 56 | 6,000 |
| HPG-14R-5 | 05 | 11 | 30 | 56 | 6,000 |
| HPG-14R-6 | 06 | 11 | 30 | 56 | 6,000 |
| HPG-14R-7 | 07 | 12 | 26 | 56 | 6,000 |
| HPG-14R-8 | 08 | 12 | 20 | 56 | 6,000 |
| HPG-14R-9 | 09 | 12 | 17 | 56 | 6,000 |
| HPG-14R-10 | 10 | 13 | 15 | 56 | 6,000 |
| HPG-20R-3 | 03 | 17 | 90 | 124 | 4,000 |
| HPG-20R-4 | 04 | 36 | 133 | 217 | 6,000 |
| HPG-20R-5 | 05 | 38 | 133 | 217 | 6,000 |
| HPG-20R-6 | 06 | 37 | 126 | 217 | 6,000 |
| HPG-20R-7 | 07 | 40 | 108 | 217 | 6,000 |
| HPG-20R-8 | 08 | 40 | 84 | 217 | 6,000 |
| HPG-20R-9 | 09 | 40 | 73 | 217 | 6,000 |
| HPG-20R-10 | 10 | 44 | 65 | 217 | 6,000 |
| HPG-32R-3 | 03 | 60 | 290 | 507 | 3,600 |
| HPG-32R-4 | 04 | 120 | 400 | 650 | 6,000 |
| HPG-32R-5 | 05 | 120 | 400 | 650 | 6,000 |
| HPG-32R-6 | 06 | 130 | 390 | 650 | 6,000 |
| HPG-32R-7 | 07 | 138 | 330 | 650 | 6,000 |
| HPG-32R-8 | 08 | 138 | 260 | 650 | 6,000 |
| HPG-32R-9 | 09 | 139 | 220 | 650 | 6,000 |
| HPG-32R-10 | 10 | 149 | 200 | 650 | 6,000 |