CSG-GH
Zero backlash precision CSG-GH Harmonic Drive® gearheads deliver 30% higher torque than our standard (CSF-GH) gearhead with 42% longer life while maintaining the same and high accuracy and repeatability. The CSG-GH Series utilizes our proprietary S tooth profile for unrivaled performance. The Quick Connect® coupling design allows easy mounting of any servo motor.
- Zero Backlash

- Available in 5 Frame Sizes
- Peak Torque: 23Nm to 3,419Nm
- Ratios: 50:1 to 160:1
- Accuracy: <1 arc-min
- Repeatability: ±4 to ±10 arc-sec
- Cross Roller output bearing
- Available with flange output, output shaft without key or shaft with key and center tapped hole
Learn More...
Compare Products Your current units are metric. Change to english.
| Ordering Code | Ratio | Rated Torque L50 | Limit for Repeated Peak Torque | Limit for Momentary Peak Torque | Max. Input Speed |
| Compare Products | Nm | Nm | Nm | rpm |
Loading...
| Ordering Code | Ratio | Rated Torque L50 | Limit for Repeated Peak Torque | Limit for Momentary Peak Torque | Max. Input Speed |
| Compare Products | Nm | Nm | Nm | rpm | |
| Sort |
Sort
Hide |
Sort
Hide |
Sort
Hide |
Sort
Hide |
Sort
Hide |
| Selections |
to
|
to
|
to
|
to
|
to
|
| Select All Select None | |||||
| CSG-14-50-GH | 50 | 12 | 23 | 46 | 8,500 |
| CSG-14-80-GH | 80 | 17 | 30 | 61 | 8,500 |
| CSG-14-100-GH | 100 | 17 | 36 | 70 | 8,500 |
| CSG-20-50-GH | 50 | 56 | 73 | 127 | 6,500 |
| CSG-20-80-GH | 80 | 75 | 96 | 165 | 6,500 |
| CSG-20-100-GH | 100 | 89 | 107 | 191 | 6,500 |
| CSG-20-120-GH | 120 | 89 | 113 | 191 | 6,500 |
| CSG-20-160-GH | 160 | 89 | 120 | 191 | 6,500 |
| CSG-32-50-GH | 50 | 169 | 281 | 497 | 4,800 |
| CSG-32-80-GH | 80 | 262 | 395 | 738 | 4,800 |
| CSG-32-100-GH | 100 | 304 | 433 | 812 | 4,800 |
| CSG-32-120-GH | 120 | 304 | 459 | 812 | 4,800 |
| CSG-32-160-GH | 160 | 304 | 484 | 812 | 4,800 |
| CSG-45-50-GH | 50 | 392 | 650 | 1,235 | 3,800 |
| CSG-45-80-GH | 80 | 696 | 918 | 1,651 | 3,800 |
| CSG-45-100-GH | 100 | 785 | 982 | 2,033 | 3,800 |
| CSG-45-120-GH | 120 | 894 | 1,070 | 2,033 | 3,800 |
| CSG-45-160-GH | 160 | 894 | 1,147 | 2,033 | 3,800 |
| CSG-65-80-GH | 80 | 1,657 | 2,743 | 4,836 | 2,800 |
| CSG-65-100-GH | 100 | 2,114 | 2,990 | 5,174 | 2,800 |
| CSG-65-120-GH | 120 | 2,114 | 3,263 | 5,174 | 2,800 |
| CSG-65-160-GH | 160 | 2,114 | 3,419 | 5,174 | 2,800 |